??
CAD model selection
104610
HELP_VARIABLE
Company
Eaton's CAD
Description
Residual current release for power circuit breaker [EC001021] Basic version and enhancement
Bill of material
104610
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Fault current switch for circuit breakers [AKF009018]
ETIM_9_0
Residual current release for power circuit breaker [EC001021]
EF003978
Rated control supply voltage AC 50 Hz
V
EF003979
Rated control supply voltage AC 60 Hz
V
EF003980
Rated control supply voltage DC
0 - 0 V
EF003975
Rated fault current
A
EF008259
Max. power on-delay time
ms
EF001420
Delay adjustable
EF007357
Max. rated operation voltage Ue
V
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Download CAD models
Embedded user actions