您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/20378/20390/20450/21061.prj},{NB=285603},{PLID=285603},{NETTO_WEIGHT=0.55200},{EF008259=0},{EF007357=0},{CUSTOMS_TARIFF_NUMBER1=85364110},{PREVIEW=../../../_pool_/99/e1/41/21061_preview_60.png},{MANUTYPEDESC=PFR-W-140},{DESCSHORT=Current transformer for earth-leakage circuit-breaker inner diameter 140mm}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
285603
HELP_VARIABLE
Company
Eaton's CAD
Description
Residual current release for power circuit breaker [EC001021]
Bill of material
285603
PREVIEW
Preview
PLID
285603
285603
MANUTYPEDESC
Manufacturer Type Description
PFR-W-140
PFR-W-140
DESCSHORT
Short Description
Current transformer for earth-leakage circuit-breaker inner diameter 140mm
Current transformer for earth-leakage circuit-breaker inner diameter 140mm
DESCLONG
Long Description
Optional accessories for the circuit-breaker series NZM offers a comprehensive portfolio of application options for use world wide. The mounting is always flexible and easy thanks to the modular function groups. Notes: not UL/CSA approved. Incl. screw fixing. Alternative: fixing clip for DIN top-hat rail mounting. Engineering Guidelines: the current transformer diameter must be selected 1.5 times larger than the envelope diameter of the passed through conductor., than the envelope diameter of the passed through conductor. Can be used for: NZM1, NZM1-4, N1, N1-4, NZM2, NZM2-4, N2, N2-4, NZM3, NZM3-4, N3, N3-4, NZM4, NZM4-4, N4-4
Optional accessories for the circuit-breaker series NZM offers a comprehensive portfolio of application options for use world wide. The mounting is always flexible and easy thanks to the modular function groups. Notes: not UL/CSA approved. Incl. screw fixing. Alternative: fixing clip for DIN top-hat rail mounting. Engineering Guidelines: the current transformer diameter must be selected 1.5 times larger than the envelope diameter of the passed through conductor., than the envelope diameter of the passed through conductor. Can be used for: NZM1, NZM1-4, N1, N1-4, NZM2, NZM2-4, N2, N2-4, NZM3, NZM3-4, N3, N3-4, NZM4, NZM4-4, N4-4
INTNO
International product number
4015082856038
4015082856038
NETTO_WEIGHT
Netto weight
0.55200
0.55200
kg
ECLASS_13_0
Fault current switch for circuit breakers [AKF009018]
ETIM_9_0
Residual current release for power circuit breaker [EC001021]
EF003978
Rated control supply voltage AC 50 Hz
0 - 0
0 - 0
V
EF003979
Rated control supply voltage AC 60 Hz
0 - 0
0 - 0
V
EF003980
Rated control supply voltage DC
0 - 0
V
EF003975
Rated fault current
0 - 0
0 - 0
A
EF008259
Max. power on-delay time
0
0
ms
EF001420
Delay adjustable
false
false
EF007357
Max. rated operation voltage Ue
0
0
V
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions