피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD모델 선택
{eaton_cad/27266/27284/27518/28159.prj},{NB=100426},{PLID=100426},{NETTO_WEIGHT=0.09000},{EF008289=800},{EF007367=800},{EF001315=100},{EF003945=1},{EF003946=0},{EF003951=0},{EF003952=0},{EF007094=12},{EF007111=0},{EF007283=32},{EF007334=20},{EF004035=0},{EF004046=0},{EF004094=1},{EF004098=0},{EF003587=500},{EF004105=1},{EF004102=30},{EF004132=660},{EF004030=0},{CUSTOMS_TARIFF_NUMBER1=85365080},{PREVIEW=../../../_pool_/7c/ff/d0/28159_preview_60.png},{MANUTYPEDESC=E71-CON-M8},{DESCSHORT=Proximity switch, optical, long range 80cm, 4L, 10-30VDC, NPN, M8}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
100426
HELP_VARIABLE
Company
Eaton's CAD
Description
Retroreflective photoelectric sensor [EC002717]
Bill of material
100426
PREVIEW
Preview
../../../_pool_/7c/ff/d0/28159_preview_60.png
../../../_pool_/7c/ff/d0/28159_preview_60.png
PLID
100426
100426
MANUTYPEDESC
Manufacturer Type Description
E71-CON-M8
E71-CON-M8
DESCSHORT
Short Description
Proximity switch, optical, long range 80cm, 4L, 10-30VDC, NPN, M8
Proximity switch, optical, long range 80cm, 4L, 10-30VDC, NPN, M8
DESCLONG
Long Description
E71 NanoView series, product features: optical miniature sensor, very minimal size in cube form, IP66_x, status LED for Power und Output, light and dark switching, visible red LED beam enables simple commissioning and adjustment, clear Object Detector enables the detection of plastic bottles, glass and films
E71 NanoView series, product features: optical miniature sensor, very minimal size in cube form, IP66_x, status LED for Power und Output, light and dark switching, visible red LED beam enables simple commissioning and adjustment, clear Object Detector enables the detection of plastic bottles, glass and films
INTNO
International product number
4015081643226
4015081643226
NETTO_WEIGHT
Netto weight
0.09000
0.09000
kg
ECLASS_13_0
Reflection light barrier [AKP251018]
ETIM_9_0
Retroreflective photoelectric sensor [EC002717]
EF004129
Pre failure notice
false
EF003582
With time function
false
EF008289
Rated switching distance
800
800
mm
EF007367
Max. switching distance
800
800
mm
EF001315
Max. output current
100
mA
EF007448
With reflector
false
EF006807
Analogue output 0 V ... 10 V
false
EF006808
Analogue output 0 mA ... 20 mA
false
EF006810
Analogue output 4 mA ... 20 mA
false
EF006809
Analogue output -10 V ... +10 V
false
EF007485
With other analogue output
false
EF003994
Setting procedure
Other
EF007305
With communication interface analogue
false
EF007306
With communication interface AS-Interface
false
EF007307
With communication interface CANOpen
false
EF007308
With communication interface DeviceNet
false
EF007309
With communication interface Ethernet
false
EF007310
With communication interface INTERBUS
false
EF007311
With communication interface PROFIBUS
false
EF007312
With communication interface RS-232
false
EF007313
With communication interface RS-422
false
EF007314
With communication interface RS-485
false
EF007315
With communication interface SSD
false
EF007316
With communication interface SSI
false
EF003945
Number of semiconductor outputs with signalling function
1
1
EF003946
Number of contact energized outputs with signalling function
0
EF003951
Number of protected semiconductor outputs
0
EF003952
Number of protected contact energized outputs
0
EF003956
Type of interface for safety communication
Other
EF003961
Type of electric connection
Connector M8
Connector M8
EF003962
Type of switching output
NPN
NPN
EF003963
Type of switch function
Other
EF003982
Operation agent-safety class
-
EF003997
Explosion safety category for gas
None
EF003998
Explosion safety category for dust
None
EF004008
Construction type housing
Cuboid
EF007094
Width sensor
12
12
mm
EF007111
Diameter sensor
0
mm
EF007283
Height of sensor
32
32
mm
EF007334
Length of sensor
20
20
mm
EF007503
Sensing mode
Light-/dark switching
Light-/dark switching
EF004134
Material of optical surface
Plastic
EF001596
Housing material
Plastic
EF004035
Max. output current at protected output
0
mA
EF004046
Min. reflector distance
0
mm
EF002386
Ambient temperature
-25 - 55
°C
EF004094
Response time
1
ms
EF004098
Transmission range of the safety field
0
m
EF003587
Switching frequency
500
Hz
EF004105
Type of safety according to IEC 61496-1
1
EF004102
Switching voltage of OSSD at state "high"
30
V
EF003978
Rated control supply voltage AC 50 Hz
0 - 0
V
EF003979
Rated control supply voltage AC 60 Hz
0 - 0
V
EF003980
Rated control supply voltage DC
10 - 30
V
EF000187
Voltage type
DC
EF004052
With monitoring function downstream switching devices
false
EF004027
Laser protection class
None
EF004132
Wavelength of the sensor
660
nm
EF004029
Type of light
Polarity free red light
Polarity free red light
EF004030
Light dot
0
mm²
EF004054
With restart blockage
false
EF001597
Suitable for safety functions
false
EF005474
Degree of protection (IP)
IP66
IP66
EF011959
Degree of protection (NEMA)
Other
Other
DATA_SHEET
Data sheet
Data sheet
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
장바구니에 담기
내장 된 사용자 작업