您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/20376/20400/20510/20845.prj},{NB=134919},{PLID=134919},{NETTO_WEIGHT=1.80000},{EF007039=81},{EF007053=22.00},{EF007054=45.0},{EF007055=0},{EF007056=0},{EF007074=40},{EF011959=1},{CUSTOMS_TARIFF_NUMBER1=85371098},{PREVIEW=../../../_pool_/d0/a2/73/20845_preview_300.png},{MANUTYPEDESC=DS7-340SX081N0-N},{DESCSHORT=Soft starter, 81 A, 200 - 480 V AC, Us= 24 V AC/DC, Frame size FS3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
134919
HELP_VARIABLE
Company
Eaton's CAD
Description
Soft starter [EC000640]
Bill of material
134919
PREVIEW
Preview
PLID
134919
134919
MANUTYPEDESC
Manufacturer Type Description
DS7-340SX081N0-N
DS7-340SX081N0-N
DESCSHORT
Short Description
Soft starter, 81 A, 200 - 480 V AC, Us= 24 V AC/DC, Frame size FS3
Soft starter, 81 A, 200 - 480 V AC, Us= 24 V AC/DC, Frame size FS3
DESCLONG
Long Description
Soft starter, Description: With internal bypass contacts, Function: Soft starters for three-phase loads, Mains supply voltage (50/60 Hz): ULN= 200 - 480 V AC, Supply voltage: Us= 24 V AC/DC, Control voltage: UC= 24 V AC, 24 V DC, Assigned motor rating (Standard connection, In-Line) at 400 V, 50 Hz: P= 45 kW, at 460 V, 60 Hz: P= 60 HP, Rated operational current AC-53: Ie= 81 A, Rated operational voltage: Ue= 200 V, 230 V, 400 V, 480 V, Connection to SmartWire-DT: no, Frame size: FS3, Standards: IEC/EN 60947-4-2, UL 508, CSA22.2-14
Soft starter, Description: With internal bypass contacts, Function: Soft starters for three-phase loads, Mains supply voltage (50/60 Hz): ULN= 200 - 480 V AC, Supply voltage: Us= 24 V AC/DC, Control voltage: UC= 24 V AC, 24 V DC, Assigned motor rating (Standard connection, In-Line) at 400 V, 50 Hz: P= 45 kW, at 460 V, 60 Hz: P= 60 HP, Rated operational current AC-53: Ie= 81 A, Rated operational voltage: Ue= 200 V, 230 V, 400 V, 480 V, Connection to SmartWire-DT: no, Frame size: FS3, Standards: IEC/EN 60947-4-2, UL 508, CSA22.2-14
INTNO
International product number
4015081317349
4015081317349
NETTO_WEIGHT
Netto weight
1.80000
1.80000
kg
ECLASS_13_0
Semiconductor motor controller or soft starter [ACO300016]
ETIM_9_0
Soft starter [EC000640]
EF007039
Rated operation current Ie at 40 °C Tu
81
81
A
EF002418
Rated operating voltage Ue
230 - 480
V
EF007053
Rated power three-phase motor, inline, at 230 V
22.00
22.00
kW
EF007054
Rated power three-phase motor, inline, at 400 V
45.0
45.0
kW
EF007055
Rated power three-phase motor, inside delta, at 230 V
0
kW
EF007056
Rated power three-phase motor, inside delta, at 400 V
0
kW
EF000030
Function
Single direction
EF009214
Internal bypass
true
EF000458
With display
false
EF009215
Torque control
false
EF007074
Rated surrounding temperature without derating
40
°C
EF003978
Rated control supply voltage AC 50 Hz
24 - 24
24 - 24
V
EF003979
Rated control supply voltage AC 60 Hz
24 - 24
24 - 24
V
EF003980
Rated control supply voltage DC
24 - 24
24 - 24
V
EF008242
Voltage type for actuating
AC/DC
AC/DC
EF007297
Integrated motor overload protection
false
EF006668
Release class
Other
EF005474
Degree of protection (IP)
IP20
EF011959
Degree of protection (NEMA)
1
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions