피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD모델 선택
{eaton_cad/20376/20394/20454/21561.prj},{NB=216517},{PLID=216517},{NETTO_WEIGHT=0.05500},{EF000231=2},{EF000079=22.5},{EF004565=0},{EF004778=0},{EF008256=1},{EF008255=1},{EF008257=0},{CUSTOMS_TARIFF_NUMBER1=85365080},{PREVIEW=../../../_pool_/27/44/ba/21561_preview_30.png},{MANUTYPEDESC=M22-WRS/K11},{DESCSHORT=Key-operated actuator, maintained, 2 positions, Key withdrawable: 0, I, Bezel: titanium, 1 NC, 1 N/O}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
216517
HELP_VARIABLE
Company
Eaton's CAD
Description
Selector switch, complete [EC001029] Basic version and enhancement
Bill of material
216517
PREVIEW
Preview
PLID
216517
216517
MANUTYPEDESC
Manufacturer Type Description
M22-WRS/K11
M22-WRS/K11
DESCSHORT
Short Description
Key-operated actuator, maintained, 2 positions, Key withdrawable: 0, I, Bezel: titanium, 1 NC, 1 N/O
Key-operated actuator, maintained, 2 positions, Key withdrawable: 0, I, Bezel: titanium, 1 NC, 1 N/O
DESCLONG
Long Description
Key-operated actuator, RMQ-Titan, Complete unit, maintained, Function: 60°, Connection type: Screw connection, I, Degree of Protection: IP66, Bezel: titanium, Connection to SmartWire-DT: no, Contacts N/C = Normally closed: 1 NC, N/O = Normally open: 1 N/O, Contacts Notes: = safety function, by positive opening to IEC/EN 60947-5-1, Actuator travel and actuation force as per DIN EN 60947-5-1, K.5.4.1: mm 4.8, Maximum travel: mm 5.7, Minimum force for positive opening: N 20, Front dimensions: 29,7, Instructions: Stay-put/spring-return function, can be changed with coding parts M22-XC-Y, Key withdraw convertible with coding adapters M22-XC-... , Information about equipment supplied: With 1 key, Standards: IEC/EN 60947, VDE 0660
Key-operated actuator, RMQ-Titan, Complete unit, maintained, Function: 60°, Connection type: Screw connection, I, Degree of Protection: IP66, Bezel: titanium, Connection to SmartWire-DT: no, Contacts N/C = Normally closed: 1 NC, N/O = Normally open: 1 N/O, Contacts Notes: = safety function, by positive opening to IEC/EN 60947-5-1, Actuator travel and actuation force as per DIN EN 60947-5-1, K.5.4.1: mm 4.8, Maximum travel: mm 5.7, Minimum force for positive opening: N 20, Front dimensions: 29,7, Instructions: Stay-put/spring-return function, can be changed with coding parts M22-XC-Y, Key withdraw convertible with coding adapters M22-XC-... , Information about equipment supplied: With 1 key, Standards: IEC/EN 60947, VDE 0660
INTNO
International product number
4015082165178
4015082165178
NETTO_WEIGHT
Netto weight
0.05500
0.05500
kg
ECLASS_13_0
Selector switch, complete unit [ACN984016]
ETIM_9_0
Selector switch, complete [EC001029]
EF000231
Number of switch positions
2
2
EF006976
Type of control element
Key
Key
EF001142
Suitable for illumination
false
false
EF005905
With light source
false
false
EF000190
Colour button
Black
Black
EF000079
Hole diameter
22.5
mm
EF004565
Width opening
0
mm
EF004778
Height opening
0
mm
EF007447
Switching function latching
false
false
EF001407
Spring-return
false
EF005474
Degree of protection (IP)
IP66
IP66
EF011959
Degree of protection (NEMA)
4X
4X
EF004127
Supply voltage
0 - 0
0 - 0
V
EF005387
Power loss
-
W
EF008256
Number of contacts as normally open contact
1
1
EF008255
Number of contacts as normally closed contact
1
1
EF008257
Number of contacts as change-over contact
0
EF003961
Type of electric connection
Screw connection
EF006014
With front ring
false
false
EF005972
Material front ring
Plastic
EF002429
Colour front ring
Titanium
Titanium
DATA_SHEET
Data sheet
Data sheet
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
장바구니에 담기
내장 된 사용자 작업