??
CAD model selection
171424
HELP_VARIABLE
Company
Eaton's CAD
Description
Signal tower complete [EC001042]
Bill of material
171424
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Signal tower complete [AKF048019]
ETIM_9_0
Signal tower complete [EC001042]
EF008260
Number of signal tower elements
EF001446
Function flashlight
false
EF001448
Function continuous light
true
EF006525
Flashing light
false
EF016679
Colour light 1
-
EF016680
Colour light 2
-
EF016681
Colour light 3
-
EF016682
Colour light 4
-
EF016683
Colour light 5
-
EF005294
Voltage type (operating voltage)
AC/DC
EF008206
Operating voltage AC 50 Hz
24 - 24 V
EF008207
Operating voltage AC 60 Hz
24 - 24 V
EF008208
Operating voltage DC
24 - 24 V
EF001447
Function acoustic
false
EF000144
Loudness
0 dB
EF005474
Degree of protection (IP)
IP66
EF011959
Degree of protection (NEMA)
4X, 13
EF000040
Height
mm
EF000008
Width
mm
EF000049
Depth
mm
EF000015
Outer diameter
mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Download CAD models
Embedded user actions