피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD모델 선택
{eaton_cad/27266/27288/27348/27631.prj},{NB=168978},{PLID=168978},{NETTO_WEIGHT=2.60000},{EF007039=66},{EF007053=18.5},{EF007054=30.0},{EF007055=30.0},{EF007056=55},{EF007074=50},{CUSTOMS_TARIFF_NUMBER1=85044095},{PREVIEW=../../../_pool_/62/99/19/27631_preview_40.png},{MANUTYPEDESC=S811+N66N3S},{DESCSHORT=Soft starter, 66 A, 200 - 600 V AC, Us= 24 V DC, with control unit, Frame size N}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
168978
HELP_VARIABLE
Company
Eaton's CAD
Description
Soft starter [EC000640]
Bill of material
168978
PREVIEW
Preview
../../../_pool_/62/99/19/27631_preview_40.png
../../../_pool_/62/99/19/27631_preview_40.png
PLID
168978
168978
MANUTYPEDESC
Manufacturer Type Description
S811+N66N3S
S811+N66N3S
DESCSHORT
Short Description
Soft starter, 66 A, 200 - 600 V AC, Us= 24 V DC, with control unit, Frame size N
Soft starter, 66 A, 200 - 600 V AC, Us= 24 V DC, with control unit, Frame size N
DESCLONG
Long Description
Soft starter, Description: With internal bypass contacts, Function: Soft starter for three-phase loads, with control unit, Mains supply voltage (50/60 Hz): ULN= 200 - 600 V AC, Supply voltage: Us= 24 V DC, Control voltage: UC= 24 V DC, Assigned motor rating (Standard connection, In-Line) at 400 V, 50 Hz: P= 30 kW, at 460 V, 60 Hz: P= 50 HP, Rated operational current AC-53: Ie= 66 A, Rated operational current AC-53, In-Delta: Ie= 114 A, Startup class: CLASS 10 (star-delta replacement), CLASS 20 (heavy starting duty 3 x Ie for 45 s), CLASS 30 (6 x Ie for 30 s), Rated operational voltage: Ue= 200 V, 230 V, 400 V, 480 V, 600 V , Connection to SmartWire-DT: no, Frame size: N, Standards: IEC/EN 60947-4-2, UL 508, CSA22.2-14-1995, GB14048
Soft starter, Description: With internal bypass contacts, Function: Soft starter for three-phase loads, with control unit, Mains supply voltage (50/60 Hz): ULN= 200 - 600 V AC, Supply voltage: Us= 24 V DC, Control voltage: UC= 24 V DC, Assigned motor rating (Standard connection, In-Line) at 400 V, 50 Hz: P= 30 kW, at 460 V, 60 Hz: P= 50 HP, Rated operational current AC-53: Ie= 66 A, Rated operational current AC-53, In-Delta: Ie= 114 A, Startup class: CLASS 10 (star-delta replacement), CLASS 20 (heavy starting duty 3 x Ie for 45 s), CLASS 30 (6 x Ie for 30 s), Rated operational voltage: Ue= 200 V, 230 V, 400 V, 480 V, 600 V , Connection to SmartWire-DT: no, Frame size: N, Standards: IEC/EN 60947-4-2, UL 508, CSA22.2-14-1995, GB14048
INTNO
International product number
4015081654741
4015081654741
NETTO_WEIGHT
Netto weight
2.60000
2.60000
kg
ECLASS_13_0
Semiconductor motor controller or soft starter [ACO300016]
ETIM_9_0
Soft starter [EC000640]
EF007039
Rated operation current Ie at 40 °C Tu
66
66
A
EF002418
Rated operating voltage Ue
200 - 600
V
EF007053
Rated power three-phase motor, inline, at 230 V
18.5
18.5
kW
EF007054
Rated power three-phase motor, inline, at 400 V
30.0
30.0
kW
EF007055
Rated power three-phase motor, inside delta, at 230 V
30.0
30.0
kW
EF007056
Rated power three-phase motor, inside delta, at 400 V
55
55
kW
EF000030
Function
Single direction
EF009214
Internal bypass
true
EF000458
With display
true
EF009215
Torque control
false
EF007074
Rated surrounding temperature without derating
50
°C
EF003978
Rated control supply voltage AC 50 Hz
0 - 0
V
EF003979
Rated control supply voltage AC 60 Hz
0 - 0
V
EF003980
Rated control supply voltage DC
24 - 24
V
EF008242
Voltage type for actuating
DC
EF007297
Integrated motor overload protection
true
EF006668
Release class
Adjustable
EF005474
Degree of protection (IP)
IP00
IP00
EF011959
Degree of protection (NEMA)
Other
DATA_SHEET
Data sheet
Data sheet
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
장바구니에 담기
내장 된 사용자 작업