??
CAD model selection
171741
HELP_VARIABLE
Company
Eaton's CAD
Description
Soft starter [EC000640]
Bill of material
171741
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Semiconductor motor controller or soft starter [ACO300016]
ETIM_9_0
Soft starter [EC000640]
EF007039
Rated operation current Ie at 40 °C Tu
A
EF002418
Rated operating voltage Ue
230 - 480 V
EF007053
Rated power three-phase motor, inline, at 230 V
kW
EF007054
Rated power three-phase motor, inline, at 400 V
kW
EF007055
Rated power three-phase motor, inside delta, at 230 V
0 kW
EF007056
Rated power three-phase motor, inside delta, at 400 V
0 kW
EF000030
Function
Single direction
EF009214
Internal bypass
true
EF000458
With display
false
EF009215
Torque control
false
EF007074
Rated surrounding temperature without derating
40 °C
EF003978
Rated control supply voltage AC 50 Hz
V
EF003979
Rated control supply voltage AC 60 Hz
V
EF003980
Rated control supply voltage DC
24 - 24 V
EF008242
Voltage type for actuating
EF007297
Integrated motor overload protection
false
EF006668
Release class
Other
EF005474
Degree of protection (IP)
IP20
EF011959
Degree of protection (NEMA)
1
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Download CAD models
Embedded user actions