??
CAD model selection
360038
HELP_VARIABLE
Company
Eaton's CAD
Description
Solid state relay [EC002055]
Bill of material
360038
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Solid state relay [ACN970016]
ETIM_9_0
Solid state relay [EC002055]
EF003961
Type of electric connection
Screw connection
EF003359
Complete with socket
false
EF003340
With detachable clamps
false
EF001126
Modular version
EF005950
With LED indication
true
EF003978
Rated control supply voltage AC 50 Hz
V
EF003979
Rated control supply voltage AC 60 Hz
V
EF003980
Rated control supply voltage DC
V
EF008242
Voltage type for actuating
EF000351
Number of phases
EF000010
Model
Other
EF003963
Type of switch function
-
EF011956
Switching at zero-crossing
true
EF005294
Voltage type (operating voltage)
AC
EF008206
Operating voltage AC 50 Hz
V
EF008207
Operating voltage AC 60 Hz
V
EF008208
Operating voltage DC
0 - 0 V
EF006069
Rated operation current Ie at AC-1
0 A
EF006070
Rated operation current Ie at AC-3
0 A
EF009488
Rated operation current Ie at AC-51
A
EF009489
Rated operation current Ie at AC-53a
A
EF009765
Rated operation current Ie at AC-53b
0 A
EF005474
Degree of protection (IP)
IP20
EF016748
Relay technology category according to IEC 61810-7
-
EF000008
Width
mm
EF000040
Height
mm
EF000049
Depth
mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Download CAD models
Embedded user actions