??
CAD model selection
269517
HELP_VARIABLE
Company
Eaton's CAD
Description
PLC system power supply [EC000599] Basic version and enhancement
Bill of material
269517
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
SPS system power supply [AKE532019]
ETIM_9_0
PLC system power supply [EC000599]
EF007118
Input voltage AC 50 Hz
230 - 230 V
EF007119
Input voltage AC 60 Hz
230 - 230 V
EF007120
Input voltage DC
0 - 0 V
EF003033
Type of voltage (input voltage)
EF007360
Max. input current AC 50 Hz
A
EF007361
Max. input current AC 60 Hz
A
EF007362
Max. input current DC
0 A
EF008222
Type of output voltage
EF006999
Output voltage AC 50 Hz
24 - 24 V
EF007000
Output voltage AC 60 Hz
24 - 24 V
EF007001
Output voltage DC
24 - 24 V
EF007351
Max. output current AC 50 Hz
A
EF007352
Max. output current AC 60 Hz
A
EF007353
Max. output current DC
3 A
EF003034
Power output
W
EF003156
Redundancy
false
EF001597
Suitable for safety functions
true
EF000008
Width
110 mm
EF000040
Height
155 mm
EF000049
Depth
90 mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Download CAD models
Embedded user actions