??
CAD model selection
010463
HELP_VARIABLE
Company
Eaton's CAD
Description
Surge protection module [EC000683]
Bill of material
010463
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Component for protective circuit [AKF019018]
ETIM_9_0
Surge protection module [EC000683]
EF000030
Function
EF005294
Voltage type (operating voltage)
AC
EF008206
Operating voltage AC 50 Hz
V
EF008207
Operating voltage AC 60 Hz
V
EF008208
Operating voltage DC
0 - 0 V
EF005950
With LED indication
false
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Download CAD models
Embedded user actions