您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/20376/20386/20470/21283.prj},{NB=010463},{PLID=010463},{NETTO_WEIGHT=0.01000},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/48/77/ed/21283_preview_40.png},{MANUTYPEDESC=VGDILE415},{DESCSHORT=Varistor suppressor, 415VAC, for DILE, screw connection},{DESCLONG=Varistor suppressor circuit, Accessories: Suppressor circuit, Description: Varistor suppressor, Actuating voltage: Us 380 - 415 AC V, For use with: DILE...},{INTNO=4015080104636},{ECLASS_13_0=Component for protective circuit [AKF019018]},{ETIM_9_0=Surge protection module [EC000683]},{EF000030=Varistor (voltage-sensitive resistor)},{EF005294=AC},{EF008206=380 - 415},{EF008207=380 - 415},{EF008208=0 - 0},{EF005950=false},{DATA_SHEET=Data sheet}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
010463
HELP_VARIABLE
Company
Eaton's CAD
Description
Surge protection module [EC000683]
Bill of material
010463
PREVIEW
Preview
PLID
010463
010463
MANUTYPEDESC
Manufacturer Type Description
VGDILE415
VGDILE415
DESCSHORT
Short Description
Varistor suppressor, 415VAC, for DILE, screw connection
Varistor suppressor, 415VAC, for DILE, screw connection
DESCLONG
Long Description
Varistor suppressor circuit, Accessories: Suppressor circuit, Description: Varistor suppressor, Actuating voltage: Us 380 - 415 AC V, For use with: DILE...
Varistor suppressor circuit, Accessories: Suppressor circuit, Description: Varistor suppressor, Actuating voltage: Us 380 - 415 AC V, For use with: DILE...
INTNO
International product number
4015080104636
4015080104636
NETTO_WEIGHT
Netto weight
0.01000
0.01000
kg
ECLASS_13_0
Component for protective circuit [AKF019018]
ETIM_9_0
Surge protection module [EC000683]
EF000030
Function
Varistor (voltage-sensitive resistor)
Varistor (voltage-sensitive resistor)
EF005294
Voltage type (operating voltage)
AC
EF008206
Operating voltage AC 50 Hz
380 - 415
380 - 415
V
EF008207
Operating voltage AC 60 Hz
380 - 415
380 - 415
V
EF008208
Operating voltage DC
0 - 0
V
EF005950
With LED indication
false
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions