??
Wybór modelu CAD
125946
HELP_VARIABLE
Company
Eaton's CAD
Description
Surge protection module [EC000683]
Bill of material
125946
PREVIEW
Preview
PLID
125946
MANUTYPEDESC
Manufacturer Type Description
DILH2600-XSM
DESCSHORT
Short Description
Varistor suppressor, for DILM1600, DILH2000-DILH2600
DESCLONG
Long Description
Varistor suppressor circuit, Accessories: Suppressor circuits for vacuum contactors (on load side), Description: For damping the cutout overvoltage when switching off inductive loads., For use with: DILM1600, DILH2000, DILH2200, DILH2600
INTNO
International product number
4015081235568
NETTO_WEIGHT
Netto weight
0.393 kg
ECLASS_13_0
Component for protective circuit [AKF019018]
ETIM_9_0
Surge protection module [EC000683]
EF000030
Function
Varistor (voltage-sensitive resistor)
EF005294
Voltage type (operating voltage)
AC
EF008206
Operating voltage AC 50 Hz
1177 - 1177 V
EF008207
Operating voltage AC 60 Hz
1177 - 1177 V
EF008208
Operating voltage DC
- V
EF005950
With LED indication
false
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Pobierz modele CAD
Embedded user actions