피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD모델 선택
{eaton_cad/20376/20388/20448/21463.prj},{NB=094803},{PLID=094803},{NETTO_WEIGHT=1.06500},{EF005586=1},{EF007355=690},{EF001389=100},{EF009165=100},{EF001364=30.0},{EF007050=1.70},{EF007027=55.0},{EF009166=55.0},{EF001444=2},{EF001377=0},{EF001376=0},{EF003531=0},{EF000008=88.0},{EF000040=88.0},{EF000049=221.0},{CUSTOMS_TARIFF_NUMBER1=85365080},{PREVIEW=../../../_pool_/b5/d0/8d/21463_preview_6820.png},{MANUTYPEDESC=T5-6-8347/V/SVB},{DESCSHORT=Main switch, T5, 100 A, rear mounting, 6 contact unit(s), 11-pole, Emergency switching off function, With red rotary handle and yellow locking ring}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
094803
HELP_VARIABLE
Company
Eaton's CAD
Description
Switch disconnector (low voltage) [EC000216] Basic version and enhancement
Bill of material
094803
PREVIEW
Preview
PLID
094803
094803
MANUTYPEDESC
Manufacturer Type Description
T5-6-8347/V/SVB
T5-6-8347/V/SVB
DESCSHORT
Short Description
Main switch, T5, 100 A, rear mounting, 6 contact unit(s), 11-pole, Emergency switching off function, With red rotary handle and yellow locking ring
Main switch, T5, 100 A, rear mounting, 6 contact unit(s), 11-pole, Emergency switching off function, With red rotary handle and yellow locking ring
DESCLONG
Long Description
Main switch, Product range: Main switch, maintenance switch, Repair switch, Part group reference: T5, Stop Function: Emergency switching off function, With red rotary handle and yellow locking ring, 11-pole, Degree of Protection: Front IP65, Design: rear mounting, Switching angle: 90 °, Motor rating AC-23A, 50 - 60 Hz 400 V: P = 55 kW, Rated uninterrupted current: Iu = 100 A, 6 contact unit(s), Standards: IEC/EN 60947, VDE 0660, IEC/EN 60204, Switch-disconnector according to IEC/EN 60947-3
Main switch, Product range: Main switch, maintenance switch, Repair switch, Part group reference: T5, Stop Function: Emergency switching off function, With red rotary handle and yellow locking ring, 11-pole, Degree of Protection: Front IP65, Design: rear mounting, Switching angle: 90 °, Motor rating AC-23A, 50 - 60 Hz 400 V: P = 55 kW, Rated uninterrupted current: Iu = 100 A, 6 contact unit(s), Standards: IEC/EN 60947, VDE 0660, IEC/EN 60204, Switch-disconnector according to IEC/EN 60947-3
INTNO
International product number
4015080948032
4015080948032
NETTO_WEIGHT
Netto weight
1.06500
1.06500
kg
ECLASS_13_0
Switch disconnector [AKF060018]
ETIM_9_0
Switch disconnector (low voltage) [EC000216]
EF006981
Version as main switch
true
true
EF006986
Version as maintenance-/service switch
true
true
EF006985
Version as safety switch
false
false
EF006959
Version as emergency stop installation
true
true
EF009408
Version as reversing switch
false
false
EF005586
Number of switches
1
EF007355
Max. rated operation voltage Ue AC
690
690
V
EF001435
Rated operating voltage
690 - 690
690 - 690
V
EF001389
Rated permanent current Iu
100
100
A
EF011777
Rated permanent current at AC-23, 400 V
-
-
A
EF009165
Rated permanent current at AC-21, 400 V
100
100
A
EF001364
Rated operation power at AC-3, 400 V
30.0
30.0
kW
EF007050
Rated short-time withstand current lcw
1.70
1.70
kA
EF007027
Rated operation power at AC-23, 400 V
55.0
55.0
kW
EF009166
Switching power at 400 V
55.0
55.0
kW
EF001444
Conditioned rated short-circuit current Iq
2
2
kA
EF001391
Number of poles
11
11
EF001377
Number of auxiliary contacts as normally closed contact
0
0
EF001376
Number of auxiliary contacts as normally open contact
0
0
EF003531
Number of auxiliary contacts as change-over contact
0
EF007386
Motor drive optional
false
EF006697
Motor drive integrated
false
EF007491
Voltage release optional
false
EF008240
Device construction
Built-in device fixed built-in technique
Built-in device fixed built-in technique
EF007243
Suitable for floor mounting
true
true
EF007247
Suitable for front mounting 4-hole
false
false
EF007248
Suitable for front mounting centre
false
false
EF007262
Suitable for distribution board installation
false
false
EF007264
Suitable for intermediate mounting
true
true
EF007167
Colour control element
Red
Red
EF006976
Type of control element
Door coupling rotary drive
Door coupling rotary drive
EF006281
Interlockable
true
true
EF006819
Type of electrical connection of main circuit
Screw connection
Screw connection
EF016444
With pre-assembled cabling
false
EF003118
Degree of protection (IP), front side
IP65
IP65
EF011959
Degree of protection (NEMA)
12
12
EF000008
Width
88.0
88.0
mm
EF000040
Height
88.0
88.0
mm
EF000049
Depth
221.0
221.0
mm
EF002950
Width in number of modular spacings
-
DATA_SHEET
Data sheet
Data sheet
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
장바구니에 담기
내장 된 사용자 작업