您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/20376/20424/20542/20943.prj},{NB=120936},{PLID=120936},{NETTO_WEIGHT=0.99400},{EF005586=1},{EF001389=63},{EF011777=0},{EF009165=0},{EF001364=0},{EF007050=1.50},{EF007027=0},{EF009166=63},{EF001444=0},{EF001391=2},{EF001377=0},{EF001376=0},{EF003531=0},{EF000008=55},{EF000040=160},{EF000049=140},{CUSTOMS_TARIFF_NUMBER1=85362010},{PREVIEW=../../../_pool_/c2/bb/a7/20943_preview_30.png},{MANUTYPEDESC=P-SOL60},{DESCSHORT=Switch-disconnector, DC current, 60A},{DESCLONG=Switch-disconnector, Standards: IEC/EN 60947-3, TÜV certificate, UL 508, CSA-C22.2 No. 14-10},{INTNO=4015081187669},{ECLASS_13_0=Switch disconnector [AKF060018]},{ETIM_9_0=Switch disconnector (low voltage) [EC000216]},{EF006981=false},{EF006986=false}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
120936
HELP_VARIABLE
Company
Eaton's CAD
Description
Switch disconnector (low voltage) [EC000216]
Bill of material
120936
PREVIEW
Preview
PLID
120936
120936
MANUTYPEDESC
Manufacturer Type Description
P-SOL60
P-SOL60
DESCSHORT
Short Description
Switch-disconnector, DC current, 60A
Switch-disconnector, DC current, 60A
DESCLONG
Long Description
Switch-disconnector, Standards: IEC/EN 60947-3, TÜV certificate, UL 508, CSA-C22.2 No. 14-10
Switch-disconnector, Standards: IEC/EN 60947-3, TÜV certificate, UL 508, CSA-C22.2 No. 14-10
INTNO
International product number
4015081187669
4015081187669
NETTO_WEIGHT
Netto weight
0.99400
0.99400
kg
ECLASS_13_0
Switch disconnector [AKF060018]
ETIM_9_0
Switch disconnector (low voltage) [EC000216]
EF006981
Version as main switch
false
EF006986
Version as maintenance-/service switch
false
EF006985
Version as safety switch
false
EF006959
Version as emergency stop installation
false
EF009408
Version as reversing switch
false
EF005586
Number of switches
1
EF007355
Max. rated operation voltage Ue AC
-
-
V
EF001435
Rated operating voltage
690 - 690
690 - 690
V
EF001389
Rated permanent current Iu
63
63
A
EF011777
Rated permanent current at AC-23, 400 V
0
A
EF009165
Rated permanent current at AC-21, 400 V
0
A
EF001364
Rated operation power at AC-3, 400 V
0
kW
EF007050
Rated short-time withstand current lcw
1.50
1.50
kA
EF007027
Rated operation power at AC-23, 400 V
0
kW
EF009166
Switching power at 400 V
63
63
kW
EF001444
Conditioned rated short-circuit current Iq
0
kA
EF001391
Number of poles
2
EF001377
Number of auxiliary contacts as normally closed contact
0
EF001376
Number of auxiliary contacts as normally open contact
0
EF003531
Number of auxiliary contacts as change-over contact
0
EF007386
Motor drive optional
false
EF006697
Motor drive integrated
false
EF007491
Voltage release optional
true
EF008240
Device construction
Built-in device fixed built-in technique
Built-in device fixed built-in technique
EF007243
Suitable for floor mounting
true
EF007247
Suitable for front mounting 4-hole
false
EF007248
Suitable for front mounting centre
false
EF007262
Suitable for distribution board installation
true
true
EF007264
Suitable for intermediate mounting
false
false
EF007167
Colour control element
Black
EF006976
Type of control element
Turn button
Turn button
EF006281
Interlockable
false
EF006819
Type of electrical connection of main circuit
Frame clamp
Frame clamp
EF016444
With pre-assembled cabling
false
EF003118
Degree of protection (IP), front side
IP20
IP20
EF011959
Degree of protection (NEMA)
Other
EF000008
Width
55
55
mm
EF000040
Height
160
160
mm
EF000049
Depth
140
140
mm
EF002950
Width in number of modular spacings
-
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions