??
CAD model selection
002288
HELP_VARIABLE
Company
Eaton's CAD
Description
Tapping screw [EC000889]
Bill of material
002288
PREVIEW
Preview
PLID
002288
MANUTYPEDESC
Manufacturer Type Description
UBS4,8
DESCSHORT
Short Description
Self-tapping screw, captive
DESCLONG
Long Description
Captive fixing screw, for fixing the mounting systems, can be used for mounting plates, pre-drilled mounting plate, module mounting rail, mounting rails, spare parts
INTNO
International product number
4015080022886
NETTO_WEIGHT
Netto weight
0.004 kg
ECLASS_13_0
Tapping screw, non flat washer face [AGU249004]
ETIM_9_0
Tapping screw [EC000889]
EF002169
Material
Steel
EF001257
Material quality
Other
EF000139
Surface protection
Galvanic/electrolytic zinc plated
EF025109
Surface treatment
Other
EF004739
Hardened
true
EF000012
Head form
Other
EF013941
Countersunk head
false
EF016409
With fixed flange
false
EF016410
With washer and seal
false
EF001001
Head diameter
203.1999986588800089 mm
EF000013
Screwing system
Pozidriv PZ
EF006615
Bit size
0
EF018180
Bit size Phillips
-
EF001758
Thread type
Other
EF004757
Thread diameter
4.800 mm
EF003715
Thread size (imperial)
Other
EF012132
Thread per inch
1
EF000368
Thread length
0 mm
EF015028
Tip shape
Self-drilling
EF001438
Length
30 mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Download CAD models
Embedded user actions