??
CAD model selection
066400
HELP_VARIABLE
Company
Eaton's CAD
Description
Temperature monitoring relay [EC001446]
Bill of material
066400
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Temperature monitoring equipment [AKF104019]
ETIM_9_0
Temperature monitoring relay [EC001446]
EF003961
Type of electric connection
Screw connection
EF003340
With detachable clamps
false
EF002991
Voltage type (supply voltage)
EF007532
Supply voltage AC 50 Hz
V
EF007533
Supply voltage AC 60 Hz
V
EF007534
Supply voltage DC
V
EF003425
Number of measuring circuits
EF003423
Error registration possible
EF003426
External reset possible
EF009788
Temperature measuring range
0 - 0 °C
EF011955
Resistance measuring range
750 - 12000 O
EF006820
Connection type auxiliary circuit
Screw connection
EF008255
Number of contacts as normally closed contact
EF008256
Number of contacts as normally open contact
EF008257
Number of contacts as change-over contact
0
EF005294
Voltage type (operating voltage)
EF008206
Operating voltage AC 50 Hz
V
EF008207
Operating voltage AC 60 Hz
V
EF008208
Operating voltage DC
V
EF006706
Rated switch current
6 A
EF000008
Width
23 mm
EF000040
Height
83 mm
EF000049
Depth
103 mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Download CAD models
Embedded user actions