您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/20376/20408/20556/20973.prj},{NB=066400},{PLID=066400},{NETTO_WEIGHT=0.15300},{EF003425=1},{EF008255=1},{EF008256=1},{EF008257=0},{EF006706=6},{EF000008=23},{EF000040=83},{EF000049=103},{CUSTOMS_TARIFF_NUMBER1=85364900},{PREVIEW=../../../_pool_/4c/2f/31/20973_preview_40.png},{MANUTYPEDESC=EMT6(230V)},{DESCSHORT=Thermistor overload relay for machine protection, 230V50/60Hz, without lock},{DESCLONG=Thermistor overload relays for machine protection, supply system and error LED display, rated control voltage 230V 50-60Hz, without reclosing lockout, snap fitting},{INTNO=4015080664000},{ECLASS_13_0=Temperature monitoring equipment [AKF104019]},{ETIM_9_0=Temperature monitoring relay [EC001446]},{EF003961=Screw connection}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
066400
HELP_VARIABLE
Company
Eaton's CAD
Description
Temperature monitoring relay [EC001446]
Bill of material
066400
PREVIEW
Preview
PLID
066400
066400
MANUTYPEDESC
Manufacturer Type Description
EMT6(230V)
EMT6(230V)
DESCSHORT
Short Description
Thermistor overload relay for machine protection, 230V50/60Hz, without lock
Thermistor overload relay for machine protection, 230V50/60Hz, without lock
DESCLONG
Long Description
Thermistor overload relays for machine protection, supply system and error LED display, rated control voltage 230V 50-60Hz, without reclosing lockout, snap fitting
Thermistor overload relays for machine protection, supply system and error LED display, rated control voltage 230V 50-60Hz, without reclosing lockout, snap fitting
INTNO
International product number
4015080664000
4015080664000
NETTO_WEIGHT
Netto weight
0.15300
0.15300
kg
ECLASS_13_0
Temperature monitoring equipment [AKF104019]
ETIM_9_0
Temperature monitoring relay [EC001446]
EF003961
Type of electric connection
Screw connection
EF003340
With detachable clamps
false
EF002991
Voltage type (supply voltage)
AC
AC
EF007532
Supply voltage AC 50 Hz
230 - 230
230 - 230
V
EF007533
Supply voltage AC 60 Hz
230 - 230
230 - 230
V
EF007534
Supply voltage DC
-
-
V
EF003425
Number of measuring circuits
1
1
EF003423
Error registration possible
false
false
EF003426
External reset possible
false
false
EF009788
Temperature measuring range
0 - 0
°C
EF011955
Resistance measuring range
750 - 12000
O
EF006820
Connection type auxiliary circuit
Screw connection
EF008255
Number of contacts as normally closed contact
1
1
EF008256
Number of contacts as normally open contact
1
1
EF008257
Number of contacts as change-over contact
0
EF005294
Voltage type (operating voltage)
AC
AC
EF008206
Operating voltage AC 50 Hz
230 - 230
230 - 230
V
EF008207
Operating voltage AC 60 Hz
230 - 230
230 - 230
V
EF008208
Operating voltage DC
-
-
V
EF006706
Rated switch current
6
A
EF000008
Width
23
mm
EF000040
Height
83
mm
EF000049
Depth
103
mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions