??
CAD model selection
184786
HELP_VARIABLE
Company
Eaton's CAD
Description
Temperature monitoring relay [EC001446]
Bill of material
184786
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
0.15100 kg
ECLASS_13_0
Temperature monitoring equipment [AKF104019]
ETIM_9_0
Temperature monitoring relay [EC001446]
EF003961
Type of electric connection
Screw connection
EF003340
With detachable clamps
false
EF002991
Voltage type (supply voltage)
AC/DC
EF007532
Supply voltage AC 50 Hz
24 - 240 V
EF007533
Supply voltage AC 60 Hz
24 - 240 V
EF007534
Supply voltage DC
24 - 240 V
EF003425
Number of measuring circuits
1
EF003423
Error registration possible
false
EF003426
External reset possible
false
EF009788
Temperature measuring range
°C
EF011955
Resistance measuring range
0 - 0 O
EF006820
Connection type auxiliary circuit
Screw connection
EF008255
Number of contacts as normally closed contact
0
EF008256
Number of contacts as normally open contact
0
EF008257
Number of contacts as change-over contact
2
EF005294
Voltage type (operating voltage)
AC/DC
EF008206
Operating voltage AC 50 Hz
24 - 240 V
EF008207
Operating voltage AC 60 Hz
24 - 240 V
EF008208
Operating voltage DC
24 - 240 V
EF006706
Rated switch current
4 A
EF000008
Width
22.5 mm
EF000040
Height
85.6 mm
EF000049
Depth
103.7 mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Download CAD models
Embedded user actions