??
Селекция на CAD модел
278460
HELP_VARIABLE
Company
Eaton's CAD
Description
Thermal overload relay [EC000106]
Bill of material
278460
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Thermal overload relay [AKF075019]
ETIM_9_0
Thermal overload relay [EC000106]
EF008211
Adjustable current range
A
EF007357
Max. rated operation voltage Ue
V
EF000003
Mounting method
EF006819
Type of electrical connection of main circuit
Screw connection
EF001377
Number of auxiliary contacts as normally closed contact
1
EF001376
Number of auxiliary contacts as normally open contact
1
EF003531
Number of auxiliary contacts as change-over contact
0
EF006668
Release class
CLASS 10 A
EF011940
Reset function input
false
EF011941
Reset function automatic
true
EF011942
Reset function push-button
true
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Сваляне на CAD модели
Embedded user actions