??
CAD model selection
119426
HELP_VARIABLE
Company
Eaton's CAD
Description
Timer relay [EC001439]
Bill of material
119426
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Timer relay [AKF092018]
ETIM_9_0
Timer relay [EC001439]
EF003961
Type of electric connection
Screw connection
EF003359
Complete with socket
false
EF007250
Suitable for DIN rail (top hat rail) mounting
true
EF020288
Suitable for front mounting
false
EF006952
Pluggable on auxiliary contact block
false
EF003374
Function delay-on energization
EF003401
Function delay on de-energization
EF003378
Function floating contact on energization
EF003402
Function floating contact on de-energization
EF003380
Function star-delta
EF003403
Function pulse shaping
EF003363
Function flashing, starting with pause, fixed time
EF003364
Function flashing, starting with pulse, fixed time
EF003365
Clock function, starting with pause, variable
EF003366
Clock function, starting with pulse, variable
EF003384
Time range
s
EF003361
Remote operation possible
EF003362
Suitable as remote control
false
EF003978
Rated control supply voltage AC 50 Hz
V
EF003979
Rated control supply voltage AC 60 Hz
V
EF003980
Rated control supply voltage DC
V
EF008242
Voltage type for actuating
EF006835
Number of outputs, undelayed, normally closed contact
0
EF006836
Number of outputs, undelayed, normally open contact
EF006837
Number of outputs, undelayed, change-over contact
EF006838
Number of outputs, delayed, normally closed contact
0
EF006839
Number of outputs, delayed, normally open contact
EF006840
Number of outputs, delayed, change-over contact
EF006988
Outputs, reversible delayed/undelayed
EF003373
With semiconductor output
false
EF008521
Material of contact insert
-
EF007544
Material contact
-
EF004020
Material of contact surface
-
EF008206
Operating voltage AC 50 Hz
V
EF008207
Operating voltage AC 60 Hz
V
EF008208
Operating voltage DC
V
EF005294
Voltage type (operating voltage)
EF000001
Nominal current
3 A
EF001732
Max. starting current
- A
EF005474
Degree of protection (IP)
IP20
EF016748
Relay technology category according to IEC 61810-7
-
EF000008
Width
mm
EF000040
Height
mm
EF000049
Depth
mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Download CAD models
Embedded user actions