피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD모델 선택
{eaton_cad/20376/20408/20558/20977.prj},{NB=119426},{PLID=119426},{NETTO_WEIGHT=0.06900},{EF006835=0},{EF006836=0},{EF006837=0},{EF006838=0},{EF006839=0},{EF006840=2},{EF000001=3},{EF000008=17.5},{EF000040=80},{EF000049=63},{CUSTOMS_TARIFF_NUMBER1=85364900},{PREVIEW=../../../_pool_/ad/09/54/20977_preview_80.png},{MANUTYPEDESC=ETR2-11-D},{DESCSHORT=Timing relay, 2W, 0.05s-100h, on-delayed, 24-240VAC 50/60Hz, 24-48VDC},{DESCLONG=Electronic timing relay ETR2 according to IEC/EN 61812-1, 17.5 mm wide, time range 0.05s-100h, 2 changeover contacts on-delayed, with 45mm cap dimension, suitable for mounting in service distribution board},{INTNO=4015081175727},{ECLASS_13_0=Timer relay [AKF092018]},{ETIM_9_0=Timer relay [EC001439]}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
119426
HELP_VARIABLE
Company
Eaton's CAD
Description
Timer relay [EC001439]
Bill of material
119426
PREVIEW
Preview
PLID
119426
119426
MANUTYPEDESC
Manufacturer Type Description
ETR2-11-D
ETR2-11-D
DESCSHORT
Short Description
Timing relay, 2W, 0.05s-100h, on-delayed, 24-240VAC 50/60Hz, 24-48VDC
Timing relay, 2W, 0.05s-100h, on-delayed, 24-240VAC 50/60Hz, 24-48VDC
DESCLONG
Long Description
Electronic timing relay ETR2 according to IEC/EN 61812-1, 17.5 mm wide, time range 0.05s-100h, 2 changeover contacts on-delayed, with 45mm cap dimension, suitable for mounting in service distribution board
Electronic timing relay ETR2 according to IEC/EN 61812-1, 17.5 mm wide, time range 0.05s-100h, 2 changeover contacts on-delayed, with 45mm cap dimension, suitable for mounting in service distribution board
INTNO
International product number
4015081175727
4015081175727
NETTO_WEIGHT
Netto weight
0.06900
0.06900
kg
ECLASS_13_0
Timer relay [AKF092018]
ETIM_9_0
Timer relay [EC001439]
EF003961
Type of electric connection
Screw connection
EF003359
Complete with socket
false
EF007250
Suitable for DIN rail (top hat rail) mounting
true
EF020288
Suitable for front mounting
false
EF006952
Pluggable on auxiliary contact block
false
EF003374
Function delay-on energization
true
true
EF003401
Function delay on de-energization
false
false
EF003378
Function floating contact on energization
false
false
EF003402
Function floating contact on de-energization
false
false
EF003380
Function star-delta
false
false
EF003403
Function pulse shaping
false
false
EF003363
Function flashing, starting with pause, fixed time
false
false
EF003364
Function flashing, starting with pulse, fixed time
false
false
EF003365
Clock function, starting with pause, variable
false
false
EF003366
Clock function, starting with pulse, variable
false
false
EF003384
Time range
0.05 - 100
0.05 - 100
s
EF003361
Remote operation possible
false
false
EF003362
Suitable as remote control
false
EF003978
Rated control supply voltage AC 50 Hz
24 - 240
24 - 240
V
EF003979
Rated control supply voltage AC 60 Hz
24 - 240
24 - 240
V
EF003980
Rated control supply voltage DC
24 - 240
24 - 240
V
EF008242
Voltage type for actuating
AC/DC
AC/DC
EF006835
Number of outputs, undelayed, normally closed contact
0
EF006836
Number of outputs, undelayed, normally open contact
0
0
EF006837
Number of outputs, undelayed, change-over contact
0
0
EF006838
Number of outputs, delayed, normally closed contact
0
EF006839
Number of outputs, delayed, normally open contact
0
0
EF006840
Number of outputs, delayed, change-over contact
2
2
EF006988
Outputs, reversible delayed/undelayed
false
false
EF003373
With semiconductor output
false
EF008521
Material of contact insert
-
EF007544
Material contact
-
EF004020
Material of contact surface
-
EF008206
Operating voltage AC 50 Hz
24 - 240
24 - 240
V
EF008207
Operating voltage AC 60 Hz
24 - 240
24 - 240
V
EF008208
Operating voltage DC
24 - 48
24 - 48
V
EF005294
Voltage type (operating voltage)
AC/DC
AC/DC
EF000001
Nominal current
3
A
EF001732
Max. starting current
-
A
EF005474
Degree of protection (IP)
IP20
EF016748
Relay technology category according to IEC 61810-7
-
EF000008
Width
17.5
17.5
mm
EF000040
Height
80
80
mm
EF000049
Depth
63
63
mm
DATA_SHEET
Data sheet
Data sheet
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
장바구니에 담기
내장 된 사용자 작업