??
Селекция на CAD модел
089087
HELP_VARIABLE
Company
Eaton's CAD
Description
Top-/floor element (enclosure/cabinet) [EC000744] Basic version and enhancement
Bill of material
089087
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Top cover/top cover element (electrical cabinet ) [ACN616016]
ETIM_9_0
Top-/floor element (enclosure/cabinet) [EC000744]
EF009584
Suitable for roof planking
false
EF009585
Suitable for bottom planking
false
EF000008
Width
mm
EF000040
Height
mm
EF000049
Depth
mm
EF000326
Suitable for enclosure building width
0 mm
EF000327
Suitable for enclosure building depth
0 mm
EF002169
Material
Plastic
EF006569
Surface finishing
Untreated
EF000007
Colour
Other
EF000116
RAL-number
0
EF001161
With de-aeration
false
EF005774
Suitable for outdoor set-up
true
EF000325
With cable entry
false
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Размер
2D
Сваляне на CAD модели
Embedded user actions