您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/20382/20430/20554/21117.prj},{NB=194623},{PLID=194623},{NETTO_WEIGHT=0.81900},{EF000008=375.0},{EF000040=375},{EF000049=30},{EF000326=375.0},{EF000327=125},{EF000116=7035},{CUSTOMS_TARIFF_NUMBER1=85472000},{PREVIEW=../../../_pool_/c7/5d/a1/21117_preview_200.png},{MANUTYPEDESC=D125-CI44-RAL7035},{DESCSHORT=Covers, RAL7035, HxWxD=375x375x25mm},{DESCLONG=Non-transparent cover, degree of protection IP65, patented cover fasteners with integrated overpressure compensation, sealable cover fasteners, continuous foamed gasket, RAL 7035, mounting depth with mounting plate=125mm, can be used for CI bases E, X and V, lock mechanism type: actuation with tools (not accessible to unqualified personnel)},{INTNO=9010238059313}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
194623
HELP_VARIABLE
Company
Eaton's CAD
Description
Top-/floor element (enclosure/cabinet) [EC000744]
Bill of material
194623
PREVIEW
Preview
PLID
194623
194623
MANUTYPEDESC
Manufacturer Type Description
D125-CI44-RAL7035
D125-CI44-RAL7035
DESCSHORT
Short Description
Covers, RAL7035, HxWxD=375x375x25mm
Covers, RAL7035, HxWxD=375x375x25mm
DESCLONG
Long Description
Non-transparent cover, degree of protection IP65, patented cover fasteners with integrated overpressure compensation, sealable cover fasteners, continuous foamed gasket, RAL 7035, mounting depth with mounting plate=125mm, can be used for CI bases E, X and V, lock mechanism type: actuation with tools (not accessible to unqualified personnel)
Non-transparent cover, degree of protection IP65, patented cover fasteners with integrated overpressure compensation, sealable cover fasteners, continuous foamed gasket, RAL 7035, mounting depth with mounting plate=125mm, can be used for CI bases E, X and V, lock mechanism type: actuation with tools (not accessible to unqualified personnel)
INTNO
International product number
9010238059313
9010238059313
NETTO_WEIGHT
Netto weight
0.81900
0.81900
kg
ECLASS_13_0
Top cover/top cover element (electrical cabinet ) [ACN616016]
ETIM_9_0
Top-/floor element (enclosure/cabinet) [EC000744]
EF009584
Suitable for roof planking
false
EF009585
Suitable for bottom planking
false
EF000008
Width
375.0
375.0
mm
EF000040
Height
375
375
mm
EF000049
Depth
30
30
mm
EF000326
Suitable for enclosure building width
375.0
375.0
mm
EF000327
Suitable for enclosure building depth
125
125
mm
EF002169
Material
Plastic
EF006569
Surface finishing
Other
Other
EF000007
Colour
Grey
Grey
EF000116
RAL-number
7035
7035
EF001161
With de-aeration
false
EF005774
Suitable for outdoor set-up
true
EF000325
With cable entry
false
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions