??
CAD model selection
138262
HELP_VARIABLE
Company
Eaton's CAD
Description
Trip block for power circuit-breaker [EC000617]
Bill of material
138262
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Releasing block for circuit breakers [AKF008018]
ETIM_9_0
Trip block for power circuit-breaker [EC000617]
EF008234
Type of motor protection
Electronic release
EF001391
Number of poles
3
EF001389
Rated permanent current Iu
A
EF006706
Rated switch current
A
EF002336
Overload release current setting
A
EF001413
Short-circuit release function
Delayed
EF018171
Current setting delayed short-circuit release
- A
EF018170
Current setting undelayed short-circuit release
- A
EF005601
With ground fault protection function
false
EF003292
External power supply required
false
EF002991
Voltage type (supply voltage)
AC
EF007532
Supply voltage AC 50 Hz
690 - 690 V
EF007533
Supply voltage AC 60 Hz
690 - 690 V
EF007534
Supply voltage DC
- V
EF001377
Number of auxiliary contacts as normally closed contact
0
EF001376
Number of auxiliary contacts as normally open contact
0
EF003531
Number of auxiliary contacts as change-over contact
0
EF005294
Voltage type (operating voltage)
AC
EF008206
Operating voltage AC 50 Hz
690 - 690 V
EF008207
Operating voltage AC 60 Hz
690 - 690 V
EF008208
Operating voltage DC
V
EF000008
Width
mm
EF000040
Height
mm
EF000049
Depth
mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Download CAD models
Embedded user actions