您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/20376/20392/20452/20723.prj},{NB=138262},{PLID=138262},{NETTO_WEIGHT=0.19600},{EF001391=3},{EF001389=32.0},{EF006706=32.0},{EF001377=0},{EF001376=0},{EF003531=0},{EF000008=55},{EF000040=69.9},{EF000049=84.4},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/92/1e/57/20723_preview_90.png},{MANUTYPEDESC=PKE-XTUWA-32},{DESCSHORT=Trip block, 8 - 32 A, Motor protection, Connection to SmartWire-DT: yes, For use with: PKE65 basic device}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
138262
HELP_VARIABLE
Company
Eaton's CAD
Description
Trip block for power circuit-breaker [EC000617]
Bill of material
138262
PREVIEW
Preview
PLID
138262
138262
MANUTYPEDESC
Manufacturer Type Description
PKE-XTUWA-32
PKE-XTUWA-32
DESCSHORT
Short Description
Trip block, 8 - 32 A, Motor protection, Connection to SmartWire-DT: yes, For use with: PKE65 basic device
Trip block, 8 - 32 A, Motor protection, Connection to SmartWire-DT: yes, For use with: PKE65 basic device
DESCLONG
Long Description
Electronic control unit for motor protection according to IEC60947-4-1, electronic wide-range overload protection (4:1), phase-failure and unbalance protection, adjustable tripping class. Interface for connection to SmartWire-DT. Tool-less mounting with basic device PKE65. ATEX approval
Electronic control unit for motor protection according to IEC60947-4-1, electronic wide-range overload protection (4:1), phase-failure and unbalance protection, adjustable tripping class. Interface for connection to SmartWire-DT. Tool-less mounting with basic device PKE65. ATEX approval
INTNO
International product number
4015081350421
4015081350421
NETTO_WEIGHT
Netto weight
0.19600
0.19600
kg
ECLASS_13_0
Releasing block for circuit breakers [AKF008018]
ETIM_9_0
Trip block for power circuit-breaker [EC000617]
EF008234
Type of motor protection
Electronic release
EF001391
Number of poles
3
EF001389
Rated permanent current Iu
32.0
32.0
A
EF006706
Rated switch current
32.0
32.0
A
EF002336
Overload release current setting
8 - 32
8 - 32
A
EF001413
Short-circuit release function
Delayed
EF018171
Current setting delayed short-circuit release
-
A
EF018170
Current setting undelayed short-circuit release
-
A
EF005601
With ground fault protection function
false
EF003292
External power supply required
false
EF002991
Voltage type (supply voltage)
AC
EF007532
Supply voltage AC 50 Hz
690 - 690
V
EF007533
Supply voltage AC 60 Hz
690 - 690
V
EF007534
Supply voltage DC
-
V
EF001377
Number of auxiliary contacts as normally closed contact
0
EF001376
Number of auxiliary contacts as normally open contact
0
EF003531
Number of auxiliary contacts as change-over contact
0
EF005294
Voltage type (operating voltage)
AC
EF008206
Operating voltage AC 50 Hz
690 - 690
V
EF008207
Operating voltage AC 60 Hz
690 - 690
V
EF008208
Operating voltage DC
690 - 690
690 - 690
V
EF000008
Width
55
55
mm
EF000040
Height
69.9
69.9
mm
EF000049
Depth
84.4
84.4
mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions