피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD모델 선택
{eaton_cad/20378/20390/20450/21589.prj},{NB=259450},{PLID=259450},{NETTO_WEIGHT=0.04400},{EF008256=0},{EF008255=0},{EF008257=0},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/84/e8/77/21589_preview_110.png},{MANUTYPEDESC=NZM1-XU12DC},{DESCSHORT=Undervoltage release, 12 V DC}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
259450
HELP_VARIABLE
Company
Eaton's CAD
Description
Under voltage coil [EC001022] Basic version and enhancement
Bill of material
259450
PREVIEW
Preview
PLID
259450
259450
MANUTYPEDESC
Manufacturer Type Description
NZM1-XU12DC
NZM1-XU12DC
DESCSHORT
Short Description
Undervoltage release, 12 V DC
Undervoltage release, 12 V DC
DESCLONG
Long Description
Optional accessories for the circuit-breaker series NZM offers a comprehensive portfolio of application options for use world wide. The mounting is always flexible and easy thanks to the modular function groups. Notes: non-delayed disconnection of NZM circuit-breaker or N switch-disconnector when the control voltage sinks below 35-70% US. For use with Emergency-Stop devices in conjunction with emergency-stop button. when the undervoltage release is de-energized, accidental contact with the main contacts of the switch during attempts to switch on is safely prevented . Undervoltage releases cannot be installed simultaneously with NZM..-XHIV.. early-make auxiliary contact or NZM..-XA.. shunt release. Can be used for: NZM1(-4), N(N/O)1(-4)
Optional accessories for the circuit-breaker series NZM offers a comprehensive portfolio of application options for use world wide. The mounting is always flexible and easy thanks to the modular function groups. Notes: non-delayed disconnection of NZM circuit-breaker or N switch-disconnector when the control voltage sinks below 35-70% US. For use with Emergency-Stop devices in conjunction with emergency-stop button. when the undervoltage release is de-energized, accidental contact with the main contacts of the switch during attempts to switch on is safely prevented . Undervoltage releases cannot be installed simultaneously with NZM..-XHIV.. early-make auxiliary contact or NZM..-XA.. shunt release. Can be used for: NZM1(-4), N(N/O)1(-4)
INTNO
International product number
4015082594503
4015082594503
NETTO_WEIGHT
Netto weight
0.04400
0.04400
kg
ECLASS_13_0
Undervoltage trip [AKF015018]
ETIM_9_0
Under voltage coil [EC001022]
EF003978
Rated control supply voltage AC 50 Hz
0 - 0
0 - 0
V
EF003979
Rated control supply voltage AC 60 Hz
0 - 0
0 - 0
V
EF003980
Rated control supply voltage DC
12 - 12
12 - 12
V
EF008242
Voltage type for actuating
AC
AC
EF003961
Type of electric connection
Screw connection
EF008256
Number of contacts as normally open contact
0
0
EF008255
Number of contacts as normally closed contact
0
EF008257
Number of contacts as change-over contact
0
EF001541
Delayed
false
EF005863
Suitable for power circuit breaker
false
EF001543
Suitable for off-load switch
true
EF005826
Suitable for motor safety switch
false
EF001545
Suitable for overload relay
false
DATA_SHEET
Data sheet
Data sheet
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
장바구니에 담기
내장 된 사용자 작업