??
CAD model selection
073139
HELP_VARIABLE
Company
Eaton's CAD
Description
Under voltage coil [EC001022]
Bill of material
073139
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Undervoltage trip [AKF015018]
ETIM_9_0
Under voltage coil [EC001022]
EF003978
Rated control supply voltage AC 50 Hz
V
EF003979
Rated control supply voltage AC 60 Hz
V
EF003980
Rated control supply voltage DC
V
EF008242
Voltage type for actuating
EF003961
Type of electric connection
EF008256
Number of contacts as normally open contact
0
EF008255
Number of contacts as normally closed contact
0
EF008257
Number of contacts as change-over contact
0
EF001541
Delayed
false
EF005863
Suitable for power circuit breaker
false
EF001543
Suitable for off-load switch
false
EF005826
Suitable for motor safety switch
EF001545
Suitable for overload relay
false
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Download CAD models
Embedded user actions