您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/20376/20392/20486/21225.prj},{NB=073139},{PLID=073139},{NETTO_WEIGHT=0.12600},{EF008256=0},{EF008255=0},{EF008257=0},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/ac/00/d2/21225_preview_130.png},{MANUTYPEDESC=U-PKZ0(415V50HZ)},{DESCSHORT=Undervoltage release PKZ0(4), PKE, AC, 415 V 50 Hz, Screw terminals},{DESCLONG=Undervoltage release, non-delayed, for circuit-breaker PKZ(M)0 size},{INTNO=4015080731399},{ECLASS_13_0=Undervoltage trip [AKF015018]},{ETIM_9_0=Under voltage coil [EC001022]},{EF003978=415 - 415},{EF003979=0 - 0},{EF003980=0 - 0},{EF008242=AC},{EF003961=Screw connection},{EF001541=false},{EF005863=false},{EF001543=false},{EF005826=true},{EF001545=false},{DATA_SHEET=Data sheet}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
073139
HELP_VARIABLE
Company
Eaton's CAD
Description
Under voltage coil [EC001022]
Bill of material
073139
PREVIEW
Preview
PLID
073139
073139
MANUTYPEDESC
Manufacturer Type Description
U-PKZ0(415V50HZ)
U-PKZ0(415V50HZ)
DESCSHORT
Short Description
Undervoltage release PKZ0(4), PKE, AC, 415 V 50 Hz, Screw terminals
Undervoltage release PKZ0(4), PKE, AC, 415 V 50 Hz, Screw terminals
DESCLONG
Long Description
Undervoltage release, non-delayed, for circuit-breaker PKZ(M)0 size
Undervoltage release, non-delayed, for circuit-breaker PKZ(M)0 size
INTNO
International product number
4015080731399
4015080731399
NETTO_WEIGHT
Netto weight
0.12600
0.12600
kg
ECLASS_13_0
Undervoltage trip [AKF015018]
ETIM_9_0
Under voltage coil [EC001022]
EF003978
Rated control supply voltage AC 50 Hz
415 - 415
415 - 415
V
EF003979
Rated control supply voltage AC 60 Hz
0 - 0
0 - 0
V
EF003980
Rated control supply voltage DC
0 - 0
0 - 0
V
EF008242
Voltage type for actuating
AC
AC
EF003961
Type of electric connection
Screw connection
Screw connection
EF008256
Number of contacts as normally open contact
0
EF008255
Number of contacts as normally closed contact
0
EF008257
Number of contacts as change-over contact
0
EF001541
Delayed
false
EF005863
Suitable for power circuit breaker
false
EF001543
Suitable for off-load switch
false
EF005826
Suitable for motor safety switch
true
true
EF001545
Suitable for overload relay
false
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions