您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/20376/20388/20448/21531.prj},{NB=011486},{PLID=011486},{NETTO_WEIGHT=0.12400},{EF011959=12},{CUSTOMS_TARIFF_NUMBER1=85365080},{PREVIEW=../../../_pool_/d4/8a/a8/21531_preview_290.png},{MANUTYPEDESC=T0-2-15919/EZ},{DESCSHORT=Voltmeter selector switches, T0, 20 A, center mounting, 2 contact unit(s), Contacts: 4, 45 °, maintained, Without 0 (Off) position, Phase/N, Design number 15919}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
011486
HELP_VARIABLE
Company
Eaton's CAD
Description
Voltmeter selector switch [EC000911] Basic version and enhancement
Bill of material
011486
PREVIEW
Preview
PLID
011486
011486
MANUTYPEDESC
Manufacturer Type Description
T0-2-15919/EZ
T0-2-15919/EZ
DESCSHORT
Short Description
Voltmeter selector switches, T0, 20 A, center mounting, 2 contact unit(s), Contacts: 4, 45 °, maintained, Without 0 (Off) position, Phase/N, Design number 15919
Voltmeter selector switches, T0, 20 A, center mounting, 2 contact unit(s), Contacts: 4, 45 °, maintained, Without 0 (Off) position, Phase/N, Design number 15919
DESCLONG
Long Description
Cam switch according to IEC/EN60947, size T0, central installation shape fixing hole 22.3 mm, front plate 48x48, degree of protection Front IP65 with black thumb grip, rated uninterrupted current Iu 20A, rated operating voltage Ue 690V, deliverable accessories according to catalog information cam switch T. General designs: insulation-material add-on housing, flush mounting, center mounting, rear mounting IVS service distribution board mounting.
Cam switch according to IEC/EN60947, size T0, central installation shape fixing hole 22.3 mm, front plate 48x48, degree of protection Front IP65 with black thumb grip, rated uninterrupted current Iu 20A, rated operating voltage Ue 690V, deliverable accessories according to catalog information cam switch T. General designs: insulation-material add-on housing, flush mounting, center mounting, rear mounting IVS service distribution board mounting.
INTNO
International product number
4015080114864
4015080114864
NETTO_WEIGHT
Netto weight
0.12400
0.12400
kg
ECLASS_13_0
Volt meter switch [AKF068018]
ETIM_9_0
Voltmeter selector switch [EC000911]
EF001145
Measurement between phases possible
false
false
EF001144
Measurement between phase and neutral conductor possible
true
true
EF001416
With zero (off) position
true
true
EF008240
Device construction
Front installation
Front installation
EF001126
Modular version
false
false
EF001538
With control element
true
EF005474
Degree of protection (IP)
IP65
IP65
EF011959
Degree of protection (NEMA)
12
12
DATA_SHEET
Data sheet
Data sheet
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions