??
CAD model selection
278236
HELP_VARIABLE
Company
Eaton's CAD
Description
Combination of contactors [EC000010]
Bill of material
278236
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Combination of contactor [AGZ572019]
ETIM_9_0
Combination of contactors [EC000010]
EF000030
Function
Reversing contactor
EF003972
Rail mounting possible
false
EF003978
Rated control supply voltage AC 50 Hz
V
EF003979
Rated control supply voltage AC 60 Hz
V
EF003980
Rated control supply voltage DC
V
EF008242
Voltage type for actuating
EF001375
Number of normally closed contacts as main contact
0
EF001374
Number of normally open contacts as main contact
6
EF006819
Type of electrical connection of main circuit
Screw connection
EF005294
Voltage type (operating voltage)
AC
EF008206
Operating voltage AC 50 Hz
V
EF008207
Operating voltage AC 60 Hz
V
EF008208
Operating voltage DC
0 - 0 V
EF001393
Rated operation current Ie at AC-1, 400 V
A
EF001392
Rated operation current Ie at AC-3, 400 V
A
EF001364
Rated operation power at AC-3, 400 V
kW
EF011960
Rated operation power NEMA
kW
EF001377
Number of auxiliary contacts as normally closed contact
0
EF001376
Number of auxiliary contacts as normally open contact
2
EF003531
Number of auxiliary contacts as change-over contact
0
EF006979
Type of electrical connection for auxiliary- and control current circuit
Screw connection
EF005474
Degree of protection (IP)
IP00
EF011959
Degree of protection (NEMA)
Other
EF000008
Width
mm
EF000040
Height
mm
EF000049
Depth
mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Download CAD models
Embedded user actions