??
CAD model selection
184784
HELP_VARIABLE
Company
Eaton's CAD
Description
Voltage monitoring relay [EC001438]
Bill of material
184784
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Voltage monitoring equipment [AKF095019]
ETIM_9_0
Voltage monitoring relay [EC001438]
EF003961
Type of electric connection
Screw connection
EF003340
With detachable clamps
false
EF003292
External power supply required
false
EF002991
Voltage type (supply voltage)
AC/DC
EF007532
Supply voltage AC 50 Hz
24 - 240 V
EF007533
Supply voltage AC 60 Hz
24 - 240 V
EF007534
Supply voltage DC
24 - 240 V
EF006134
Voltage measuring range 1
3 - 600 V
EF006135
Voltage measuring range 2
0 - 0 V
EF003399
Type of voltage measuring range
AC/DC
EF008193
Response value voltage
3 - 600 V
EF003390
Single-phase under voltage possible
true
EF003391
Three-phase under voltage possible
false
EF003392
Single-phase over voltage possible
true
EF003393
Three-phase over voltage possible
false
EF003394
Single-phase hysteresis possible
EF003395
Three-phase hysteresis possible
false
EF003396
Contains function DC-under voltage
true
EF003397
Contains function DC-over voltage
true
EF003398
Contains function DC-voltage hysteresis
EF008190
Min. adjustable delay-on energization time
0.1 s
EF008189
Max. permitted delay-on energization time
30 s
EF008192
Min. adjustable off-delay time
0 s
EF008191
Max. permitted off-delay time
0 s
EF008255
Number of contacts as normally closed contact
0
EF008256
Number of contacts as normally open contact
0
EF008257
Number of contacts as change-over contact
2
EF005294
Voltage type (operating voltage)
AC/DC
EF008206
Operating voltage AC 50 Hz
24 - 240 V
EF008207
Operating voltage AC 60 Hz
24 - 240 V
EF008208
Operating voltage DC
24 - 240 V
EF006706
Rated switch current
4 A
EF000008
Width
22.5 mm
EF000040
Height
85.6 mm
EF000049
Depth
103.7 mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Download CAD models
Embedded user actions