??
CAD model selection
106134
HELP_VARIABLE
Company
Eaton's CAD
Description
Switch operating shaft [EC000916] Basic version and enhancement
Bill of material
106134
PREVIEW
Preview
PLID
106134
MANUTYPEDESC
Manufacturer Type Description
PKZ0-XAH
DESCSHORT
Short Description
Extension shaft, plug-in, can be cut to desired length
DESCLONG
Long Description
Pluggable extension shaft, actuator not included
INTNO
International product number
4015081059041
NETTO_WEIGHT
Netto weight
0.037 kg
ECLASS_13_0
Switch axle [AKF011018]
ETIM_9_0
Switch operating shaft [EC000916]
EF001438
Length
178 mm
EF001666
Cross section height
5 mm
EF001667
Cross section width
5 mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Download CAD models
Embedded user actions